??
CAD model selection
Selectable products: 1
325373
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926Z - Tensioning hook hydraulically operated
Bill of material
325373
BESTNR
Order No.
325373
ARTNR
Article No.
6926Z-12
NUT
for T-Slot
14, 16, 18
G
Thread
M12 mm
H
Stroke
20 mm
R
Thread
G 1/4 Inch
SPK
max. possible clamping force
13 kN
POS
Position
GEW
Weight
1430 g
A
60 mm
A1
34 mm
B
116 mm
B1
18 mm
C
35 mm
C1
37 mm
E
Diameter
14 mm
H1MIN
151.5 mm
H1MAX
171.5 mm
M
43.5 mm
SW
Width across flats
10 mm
Z
20 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325374
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D