??
CAD model selection
Selectable products: 1
328161
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926D-1x - Block cylinder with O-ring connection on side double acting
Bill of material
328161
BESTNR
Order No.
328161
ARTNR
Article No.
6926D-12-15
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
3.1 kN
DK500
Push Force at 500 bar
15.5 kN
ZK100
Pull force at 100 bar
1.6 kN
ZK500
Pull force at 500 bar
8 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
H
Stroke
100 mm
VD
Vol. push
31 cm ³
VZ
Vol. pull
20 cm ³
KL
Piston diameter
20 mm
A
60 mm
B
148 mm
C
35 mm
E
Diameter
14 mm
F
30 mm
K
26
L
7 mm
M
7.5 mm
NXT
Thread x Depth
M 8 x15
P
3.5 mm
Q
40 mm
RXT
9,8 x 1,1
S
Width across flats
10 mm
W
Diameter
6.5 mm
X
2 mm
Y
8 mm
Z
20.5 mm
GEW
Weight
2300 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772328160
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D