??
CAD model selection
Selectable products: 1
60053
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6929 - Threaded Cylinder, bottom sealing with spherical piston rod
Bill of material
60053
BESTNR
Order No.
60053
ARTNR
Article No.
6929-08
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
2 kN
DK500
Push Force at 500 bar
10 kN
H
Stroke
12 mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
V
Vol.
2.4 cm ³
KL
Piston diameter
16 mm
WK
Piston area
2.0 cm ²
MD
Tightening torque max.
50 Nm
FK
Spring force min.
70 N
GEW
Weight
140 g
A
43.0 mm
B
2.0 mm
C
8.000 mm
E
Diameter
16 mm
F
9 mm
G
Thread
M26x1.5
L
46.5 mm
PMIN
20 mm
PMAX
34 mm
R
35 mm
SW1
Width across flats
24 mm
TMAX
9 mm
UMIN
30 mm
WMAX
16 mm
DI1
DI-1 - Seal
182170
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060053
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D