??
CAD model selection
Selectable products: 1
320481
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951N WN - Swing Clamp Arm, double ended
Bill of material
320481
BESTNR
Order No.
320481
ARTNR
Article No.
6951WN-22-200
PDF
catalog sheet
PDF
FBG
for sizes
6951XX-22-XXX
W
maximum tilt angle
6 °
A
2A
200 mm
B
107 mm
C
25 mm
D
20 mm
E
Diameter
31.8 mm
F
35 mm
G
10 mm
H
55 mm
J
57.5 mm
K
Diameter
16 mm
L
30.5 mm
M
Thread
M 8 mm
GEW
Weight
1830 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772320485
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D