??
CAD model selection
Selectable products: 1
322560
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958AX-xx-10 - Surface-mounted block with O-ring connection
Bill of material
322560
BESTNR
Order No.
322560
ARTNR
Article No.
6958AU-16-10-01
PDF
catalog sheet
PDF
A
40 mm
A1
29 mm
B
44 mm
B1
33 mm
C
17.0 mm
C1
11.5 mm
D1
Diameter
6.4 mm
L
50 mm
OR1
OR-1 - O-ring
321646
GEW
Weight
145 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772322564
A2
0 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D