??
CAD model selection
Selectable products: 1
324657
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959C - Link clamp, integrated version
Bill of material
324657
BESTNR
Order No.
324657
ARTNR
Article No.
6959C-25
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
3.2 kN
F1X
Clamping force at 250 bar
8.0 kN
F5
Piston force at 100 bar
4.9 kN
F5X
Piston force at 250 bar
12.2 kN
HUB
open
21 mm
POS
Position
OPTION
Clamp arm
OVS
Vol. Sp
10.3 cm ³
OVL
Vol. Lo
3.7 cm ³
WKS
effective piston area Sp
4.9 cm ³
WKL
effective piston area Lo
1.8 cm³
MD
Tightening torque max.
21.0 Nm
A
Angle
54.3 °
A1
1.0 mm
B
24.0 mm
C
37.0 mm
D
Diameter
38 mm
E
37.5 mm
F
Diameter
38 mm
H
16.0 mm
H1
106.4 mm
H2
61 mm
H3
76.0 mm
H4
52.5 mm
H5
11.5 mm
H6
34 mm
H7
5.0 mm
H8
17.0 mm
K
34 mm
L
65.0 mm
M
30.5 mm
N
7.0 mm
P
20 mm
Q
Diameter
8.5 mm
R
20.5 mm
S
72 mm
S1
46 mm
V
34 mm
W
54 mm
Z
5 mm
OR1
OR-1 - O-ring
321018
OR2
OR-2 - O-ring
492728
GEW
Weight
1155 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772324650
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D