??
CAD model selection
Selectable products: 1
67371
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6977 - Pull-Down Counter-Hold, mechanical
Bill of material
67371
BESTNR
Order No.
67371
ARTNR
Article No.
6977-05
PDF
catalog sheet
PDF
HALT
Holding force
4.5 kN
SCR
Screws
M8 x 35
SP
Clamping Jaws
A
79 mm
C
30 mm
D
Diameter
- mm
F
30 mm
G
2 mm
N
Diameter
8.5 mm
O
42 mm
P
26 mm
Q
3 mm
R
8 mm
T
41 mm
GEW
Weight
550 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772067373
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D