??
CAD model selection
Selectable products: 1
552202
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6944EH - Support Element, cartridge flange, Spring advanced.
Bill of material
552202
BESTNR
Order No.
552202
ARTNR
Article No.
6944EH-05-2
PDF
catalog sheet
PDF
GS
Type and Design
Normally retracted. Hydraulic advanced
F1
Contact force
4,7 - 7,8 N
SK
Support force at 70 bar
5.5 kN
H
Stroke
8.0 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
1,5 cm^3
MD
Tightening torque max.
63 Nm
MD1
Tightening torque max.
16,5 Nm
VQ
Max. oil flow rate Q
2.5 l/min
A
58 mm
B
11.0 mm
C
8.4 mm
D
Diameter
15 mm
E
8.3 mm
F
1.8 mm
G
Thread
M36 x 1,5 mm
J
Diameter
12.5 mm
K
4.0 mm
L
69.0 mm
N
Diameter
34.2 mm
P
Diameter
14.5 mm
SW
Width across flats
32 mm
SW1
Width across flats
13 mm
SW2
Width across flats
19 mm
SW3
Width across flats
11 mm
OR1
OR-1 - O-ring
552469
OR2
OR-2 - O-ring
175216
GEW
Weight
378 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772001704
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D