??
CAD model selection
Selectable products: 1
328773
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6974-3 MAXI - Centring clamp MAXI with three clamping points, double-acting
Bill of material
328773
BESTNR
Order No.
328773
ARTNR
Article No.
974-3054
SK100
Clamping force at 100 bar
3.2 kN
SK350
Clamping force at 350 bar
11.2 kN
SP
Clamping
3
N
Clamping diameter
mm
Enter value for N
Clamping diameter
mm
cm
inch
ft
NMIN
min.
54 mm
NMAX
max.
62 mm
H
Stroke
4.0 mm
D1
Bolt diameter
12 mm
QMAX
Q max.
1.0 l/min
A
22.9 mm
B
Diameter
45 mm
C
11.3 mm
D
Diameter
53.9 mm
E
Diameter
16 mm
F
40 mm
G
Thread
M6 x 12 mm
G1
Thread
M 6 mm
J
8 mm
K
6 mm
L
65.0 mm
L1
45 mm
M
Diameter
45 mm
O
0 mm
P
57.0 mm
R
2.6 mm
S
0.0 mm
SW
Width across flats
10 mm
OR1
OR-1 - O-ring
409508
OR2
OR-2 - O-ring
537985
GEW
Weight
1754 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772328771
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.