??
CAD model selection
Selectable products: 1
61150
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-02-04 - Clamping Stud
Bill of material
61150
BESTNR
Order No.
61150
ARTNR
Article No.
6945-02-04
PDF
catalog sheet
PDF
A
Diameter
32 mm
D
Diameter
50 mm
M
Thread
M30x2
GEW
Weight
945 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061159
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.