??
CAD model selection
Selectable products: 2
326967
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6982E - Electronic pressure switch
Bill of material
326967
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
M
Measuring range
bar
SP
Switchpoint
bar
HY
Hysteresis
bar
BT
Operating Temperature
-25 - +80 °C
MD
Tightening torque
20 Nm
VS
Power supply
18 - 35 V DC
PNP
PNP-output switching current
1.2 A
RZ
Response time
10 ms
RB
Reproducibility
+/- 0,25 FS max. %
GK
Accuracy as per DIN 16086
+/- 0,5 FS typ. %
SCA
Ingress protection
IP65
GEW
Weight
120 g
CTN
Customs tariff number
90262080
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D