??
CAD model selection
Selectable products: 1
323493
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6991-x1 - Rotary coupling, uncontrolled, with overflow oil connection
Bill of material
323493
BESTNR
Order No.
323493
ARTNR
Article No.
6991-41
PDF
catalog sheet
PDF
AE
Connections inputs
4
ANSA
Connections outputs
4
UT
Operating Temperature
-10°C - +60°C °C
DMAX
Tightening torque max.
7.5 Nm
DZMAX
max. r.p.m.
48 1/Min.
NG
5
GEW
Weight
4200 g
CTN
Customs tariff number
84122120
EAN
European Article Number
4020772323493
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D