??
CAD model selection
Selectable products: 1
170316
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6994-10 - T-fitting, adjustable
Bill of material
170316
BESTNR
Order No.
170316
ARTNR
Article No.
6994-10
PDF
catalog sheet
PDF
TYP
Model
heavy-duty
BMAX
max. operating pressure
630 bar
SW
19 mm
SW1
14 mm
GEW
Weight
120 g
CTN
Customs tariff number
73079910
EAN
European Article Number
4020772170318
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D