??
CAD model selection
Selectable products: 1
554198
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7600 - Power clamp
Bill of material
554198
BESTNR
Order No.
554198
GR
Size
49
BMAX
max. load static
49 kN
M
Thread metric
M20 mm
NUT
for T-Slot
22 mm
HMIN
7 mm
HMAX
88 mm
HX
Clamping range
mm
EMIN
36 mm
EMAX
165 mm
L
176 mm
OPTION
Pressure pad
BESDMAX
Max. load, dynamic swelling
38 kN
B
75 mm
B1
21 mm
B2
25 mm
E1
20 mm
E2
36 mm
G1
Thread
M10 mm
H1
125 mm
H2
52 mm
M1
Thread metric
M24 mm
SW1
12 mm
MD1
Tightening torque Md1
220
MD
Tightening torque Md
200
GEW
Weight
5928 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772003159
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D