??
CAD model selection
Selectable products: 1
73387
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6510 - Serrated heel block (serrated jacks)
Bill of material
73387
BESTNR
Order No.
73387
GR
Size
3
HMIN
H min.
155 mm
HMAX
H max.
223 mm
HUBH
mm
Enter value for HUBH
mm
cm
inch
ft
A
60 mm
B
60 mm
STV
Step increments
5.2 mm
FMAX
F max.
60 kN
GEW
Weight
2607 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073381
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D