??
CAD model selection
Selectable products: 1
79392
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6365 - Pull-Down Clamp
Bill of material
79392
BESTNR
Order No.
79392
GR
Size
16
B
80 mm
B1
30 mm
H
50 mm
H1
41 mm
H2
21 mm
HUBMAX
Stroke max.
27 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
F1
Force
30 kN
F2
Force
4 kN
SP
Clamping Jaws
L
102 mm
L1
15 mm
L2
18 mm
L3
25 mm
L4
123.0 mm
R
50 mm
S
Diameter
16.5 mm
SW
Width across flats
10 mm
MD
100 Nm
GEW
Weight
2604 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079390
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D