??
CAD model selection
Selectable products: 1
72868
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6406 - Aluminium screw jack with swarf protection
Bill of material
72868
BESTNR
Order No.
72868
FUSS
Base
Magnetic-base
GR
Size
20
HMIN
75 mm
HMAX
88 mm
HUBH
mm
Enter value for HUBH
mm
cm
inch
ft
TR
Thread
30x4 mm
D1
Diameter
50 mm
D2
Diameter
50 mm
F
max. Force F
30 kN
GEW
Weight
720 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072865
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
yes
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D