??
CAD model selection
Selectable products: 1
72728
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6441 - Vee-pad
Bill of material
72728
BESTNR
Order No.
72728
GR
Size
45
H
15 mm
D
Diameter
45 mm
D1MIN
Diameter D1 min.
10 mm
D1MAX
Diameter D1 max.
50 mm
GEW
Weight
120 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772072728
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D