??
CAD model selection
Selectable products: 1
75879
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6358 - Side stop
Bill of material
75879
BESTNR
Order No.
75879
NUT
for T-Slot
18
B
20 mm
C
20 mm
H1
100 mm
H2
40 mm
L
50 mm
GEW
Weight
805 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772075873
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number75879
Order No.75879
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 170.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.