??
CAD model selection
Selectable products: 1
371120
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6348PP_100 - Parallel supports-pairs, precision, 100 mm long
Bill of material
371120
BESTNR
Order No.
371120
H
Rated dimensional tolerance ±0,01
5 mm
TP
Pair tolerance
IT5
B
2 mm
L
100 mm
GEW
Weight
16 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772371128
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D