??
CAD model selection
Selectable products: 1
381863
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6333SB - AMF-TWINNUT nut - with collar
Bill of material
381863
BESTNR
Order No.
381863
GR
Size
M10
FST
Strength class
10
A
4.0 mm
D1
Diameter
22 mm
E
19 mm
M
14 mm
S
Width across flats
17 mm
GEW
Weight
24 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772381868
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number381863
Order No.381863
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 160.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D