??
CAD model selection
Selectable products: 1
89078
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-079 - Angle block, one working face, top surface with threaded holes and positioning holes
Bill of material
89078
BESTNR
Order No.
89078
ARTNR
Article No.
6363-12-079
GR
Size
12
A1
50 mm
A2
40 mm
A3
90 mm
D
Diameter
16 mm
H
400 mm
R
40 mm
GEW
Weight
41 kg
B
148 mm
E
12 mm
F
30 mm
L
200 mm
M
Thread
12 mm
S
Diameter
13 mm
T
35 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772089078
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D