??
CAD model selection
Selectable products: 1
88849
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-070 - Support-stop block, single-sided, wide
Bill of material
88849
BESTNR
Order No.
88849
ARTNR
Article No.
6363-12-070
GR
Size
12
A
Dist. fr. face to loc. holes
15 mm
I
Dist. fr. face to loc. holes
70 mm
H
Support height
25 mm
H1
Support height
35 mm
D
16 mm
R
40 mm
GEW
Weight
950 g
B
79 mm
E
10 mm
F
16 mm
M
Thread
12 mm
S
13 mm
S1
20 mm
L1
19.5 mm
L2
24 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088842
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D