??
CAD model selection
Selectable products: 1
13334
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140PGN - Narrow lock case, bare-metal
Bill of material
13334
BESTNR
Order No.
13334
ART
Design
With galvanised anti-panic lock no. 142PGN-**. Spring bolt cannot be turned. Two-piece follower
A
Case width
30 mm
SCL
Closure
PZ
SCLN
profile cylinder (PZ). Without night latch function
DIN
Door direction
DIN L
B
94.0 mm
C
172 mm
E
24.0 mm
F
33.50 mm
G
8.5 mm
S
Material thickness
2.5 mm
GEW
Weight
1550 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772013332
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number13334
Order No.13334
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1299.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:39 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.