??
CAD model selection
Selectable products: 1
13987
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140S - Sliding gate lock case, bare-metal
Bill of material
13987
BESTNR
Order No.
13987
ART
Design
with zinc-plated lock no. 142S-**. Follower and latch catch made of cast stainless steel
A
Case width
30 mm
SCL
Closure
PZW
SCLN
Profile cylinder (PZ). With night latch function
C
172 mm
D
Distance
72 mm
E
24 mm
F
33.5 mm
S
Material thickness
2.5 mm
GEW
Weight
1550 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772013981
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number13987
Order No.13987
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1118.50EUR
Gross list prices from 10109.00EUR
Gross list prices from 25105.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:39 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.