??
CAD model selection
Selectable products: 1
90241
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6802 - Vertical acting toggle clamp with open clamping arm and vertical base
Bill of material
90241
BESTNR
Order No.
90241
GR
Size
4
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
F1
Force F1
2.0 kN
F2
Force F2
3.0 kN
AS
Clamping screw
M 8x65 mm
GEW
Weight
630 g
WB
Angle range
°
W1
Angle ALPHA (α)
105 °
W2
Angle Alpha 2 (α2)
60 °
A
10 mm
B
101 mm
C
32.0 mm
D
Diameter
8.6 mm
E
54 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
16 mm
H
65 mm
H1
244 mm
HWMIN
16.5 mm
HWMAX
45.5 mm
I
20 mm
K
13.0 mm
L
- mm
L1
141 mm
L2
130 mm
M
55.5 mm
M1
- mm
N
35 mm
O
8 mm
P
53 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090241
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number90241
Order No.90241
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 149.50EUR
Gross list prices from 1046.80EUR
Gross list prices from 10042.30EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:00 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.