??
CAD model selection
Selectable products: 1
557024
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6803Y - Vertical acting toggle clamp with open clamping arm and angle base
Bill of material
557024
BESTNR
Order No.
557024
GR
Size
1
PDF
catalog sheet
PDF
HANDGRIFF
colour
yellow
F1
Force F1
0.6 kN
F2
Force F2
1.1 kN
AS
Clamping screw
M 5x30 mm
GEW
Weight
125 g
WB
Angle range
°
W1
Angle ALPHA (α)
105 °
W2
Angle Alpha 2 (α2)
105 °
A
5 mm
B
34.5 mm
C
14 mm
D
Diameter
4.5 mm
E
18 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
7 mm
H
45.0 mm
H1
125.0 mm
HWMIN
2.5 mm
HWMAX
9.0 mm
I
10 mm
K
10 mm
L1
61 mm
L2
58 mm
M
20.0 mm
N
30.0 mm
O
5 mm
P
30 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772005245
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D