??
CAD model selection
Selectable products: 1
557330
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6805J - Vertical toggle clamp, clamping arm with fixed distance of clamping screw and horizontal base
Bill of material
557330
BESTNR
Order No.
557330
GR
Size
1
PDF
catalog sheet
PDF
HANDGRIFF
colour
orange
F1
Force F1
1.0 kN
AS
Clamping screw
M 5x30 mm
GEW
Weight
100 g
WB
Angle range
°
W1
Angle
95 °
HWMIN
-6.0 mm
HWMAX
4.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772008024
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D