??
CAD model selection
Selectable products: 1
557489
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6806G - Vertical toggle clamp with black handle with solid arm and vertical base
Bill of material
557489
BESTNR
Order No.
557489
GR
Size
5
PDF
catalog sheet
PDF
HANDGRIFF
colour
green
F1
Force F1
3.0 kN
F2
Force F2
5.0 kN
AS
Clamping screw
M12x 80 mm
GEW
Weight
1450 g
WB
Angle range
°
W1
Angle ALPHA (α)
115 °
W2
Angle Alpha 2 (α2)
60 °
A
10 mm
B
141.0 mm
C
45.0 mm
D
Diameter
8.5 mm
E
88 mm
F
30.5 mm
H
77 mm
H1
302 mm
HWMIN
15.0 mm
HWMAX
47.0 mm
I
25 mm
K
9.5 mm
L
26.5 - 31.5 mm
L1
196.5 mm
L2
184.0 mm
M
66 mm
M1
64 mm
N
36 mm
O
10 mm
P
65 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772009557
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557489
Order No.557489
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 184.00EUR
Gross list prices from 1073.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:46 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.