??
CAD model selection
Selectable products: 1
558033
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6841T - Push-pull type toggle clamp with small angle base
Bill of material
558033
BESTNR
Order No.
558033
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
black
F1
Force
2.0 kN
F2
Force
2.0 kN
AS
Clamping screw
M6 x 25 mm
GEW
Weight
245 g
A
10.0 mm
BMIN
32.5 mm
BMAX
57.5 mm
D
5.6 mm
E
20 mm
G
Thread
M 16 X 1,5 mm
H
20 mm
H1
85.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
26 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWMIN
17 mm
HWMAX
25 mm
K
12.0 mm
L1
114.0 mm
L2
19 mm
L3
105.0 mm
MMIN
32 mm
MMAX
36.0 mm
N
50 mm
P
34 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772018702
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number558033
Order No.558033
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 149.70EUR
Gross list prices from 1044.50EUR
Gross list prices from 10038.70EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:50 AM
Preview - Generation
Preview
3D
Dimension
2D