??
CAD model selection
Selectable products: 1
92569
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6842PK - Heavy push-pull type toggle clamp with replugable hand lever
Bill of material
92569
BESTNR
Order No.
92569
GR
Size
5
PDF
catalog sheet
PDF
F1
Force F1
12 kN
F2
Force F2
12 kN
POS
Position
OFPOS
Stroke
50 mm
AS
Clamping screw
M10 X 50 mm
GEW
Weight
1650 g
A
Diameter
20 mm
B
63 mm
C
76 mm
D
Diameter
8.5 mm
E
40 mm
H
18 mm
H1
70 mm
H2
135 mm
K
8 mm
L
35 mm
L1
106.6 mm
L2
125 mm
M
42 mm
M1
41 mm
N
58 mm
P
135 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092566
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number92569
Order No.92569
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1111.00EUR
Gross list prices from 10100.50EUR
Gross list prices from 10091.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:02 AM
Preview - Generation
Preview
3D
Dimension
2D