??
CAD model selection
Selectable products: 1
557529
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6860G - Combination clamp
Bill of material
557529
BESTNR
Order No.
557529
GR
Size
2
PDF
catalog sheet
PDF
F1
2.0 kN
F2
2.0 kN
HANDGRIFF
colour
green
GEW
700 g
POS
Position
A
19.5 mm
B
56 mm
C
50 mm
D
6.5 mm
E
32 mm
F
9.0 mm
G
28.0 mm
H
46 mm
H1
94 mm
H2
87 mm
HW1MIN
HW1 min.
30 mm
HW1MAX
HW1 max.
40 mm
HW2MIN
HW2 min.
14 mm
HW2MAX
HW2 max.
24 mm
I
16 mm
K
12.5 mm
L
219 mm
M
48.5 - 61.5
N
75 mm
P
75 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772009892
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D