??
CAD model selection
Selectable products: 1
557408
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848VJ - Hook type toggle clamp vertical
Bill of material
557408
BESTNR
Order No.
557408
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
orange
F1
Force F1
1.6 kN
GEW
Weight
130 g
POS
Position
mm
BNIN
B min.
24 mm
BMAX
B max.
47 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
C
13 mm
C1
11 mm
D
Diameter
5.2 mm
D1
Diameter
4 mm
EMIN
E min.
5.0 mm
EMAX
E max.
28 mm
H
4.5 mm
H1
47.0 mm
H2
99 mm
H3
150 mm
K
6.8 mm
L
158 mm
L1
96 mm
M
19.5 - 23,5 mm
N
38.0 mm
P
26.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772008642
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557408
Order No.557408
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 134.70EUR
Gross list prices from 1030.40EUR
Gross list prices from 10025.90EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:46 AM
Preview - Generation
Preview
3D
Dimension
2D