??
CAD model selection
Selectable products: 1
95596
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6847GKNI - Counter catch for cylindrical mounting surfaces
Bill of material
95596
BESTNR
Order No.
95596
GR
Size
3
PDF
catalog sheet
PDF
H
23 mm
GEW
Weight
65 g
L1
52 mm
N
22 mm
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772095598
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D