??
CAD model selection
Selectable products: 1
548180
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1550MXL - AMF-Marker Extra Large, Marking tool
Bill of material
548180
BESTNR
Order No.
548180
FUER
WELDON
20
D1
4 mm
D2
20 mm
D3
26 mm
D4
40 mm
D5
46 mm
L1
125.5 mm
L2
118 mm
L3
7.5 mm
L4
26 mm
L5
74 mm
L6
36 mm
GEW
Weight
326 g
CTN
Customs tariff number
84663000
EAN
European Article Number
4020772548186
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D