??
CAD model selection
Selectable products: 1
305912
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNSN - Compensation pull-stud
Bill of material
305912
BESTNR
Order No.
305912
GR
Size
20
PDF
catalog sheet
PDF
DN
Diameter
31.8 mm
D2
Diameter
15.5 mm
H1
23 mm
GEW
Weight
80 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772305918
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D