??
CAD model selection
Selectable products: 1
534750
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210A - Adapter reduction from KH20, KP20, KP10.3 to B10
Bill of material
534750
BESTNR
Order No.
534750
GR
Size
B10
PDF
catalog sheet
PDF
H
+/-0,01
50 mm
B1
13.5 mm
D
Diameter
112 mm
D1
Diameter
25 mm
D2
Diameter
16 mm
D3
Diameter
15 mm
D4
Diameter
78 mm
ZYL
Socket cap screw
M12 x 50
E1
11.5 mm
E2
13.00 mm
G
M12 mm
G1
M8 mm
R
80 mm
R1
50 mm
S1
5.5 mm
GEW
Weight
2923 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772534752
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D