??
CAD model selection
Selectable products: 1
534529
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210Z - Intermediate element
Bill of material
534529
BESTNR
Order No.
534529
GR
Size
B10
PDF
catalog sheet
PDF
H
40 mm
ZYL
Socket cap screw
M 8 x 30 mm
B1
Diameter
9 mm
D
Diameter
78 mm
D1
Diameter
15 mm
D2
Diameter
15 mm
E1
5.0 mm
E2
13.00 mm
G
M 8 mm
R
50 mm
S1
3.5 mm
GEW
Weight
1353 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772534523
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D