??
CAD model selection
Selectable products: 1
552813
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370 ZAS - Cover ring for clamping modules
Bill of material
552813
BESTNR
Order No.
552813
GR
Size
40
PDF
catalog sheet
PDF
A
Diameter
156 mm
S
13 mm
GEW
Weight
290 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772001964
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D