??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
77685
HELP_VARIABLE
BESTNR
Order No.
77685
ARTNR
Article No.
AMF 7110Z-16-2
GR
Size
16
A
60
mm
B
30
mm
C
80
mm
D
Diameter
22
mm
H
60
mm
I
14.0
mm
L
50
mm
GEW
Weight
1000
g
EAN
European Article Number
4020772077686
Embedded Generation
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.