??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
556977
HELP_VARIABLE
BESTNR
Order No.
556977
ARTNR
Article No.
AMF 6958C-04
PDF
Katalogblatt
PDF
F2
Spannkraft 250 bar spannen
5.0
kN
HSP
Spannhub H
6.0
mm
POS
Position
VSP
Vol. Sp
1.6
cm^3
KSP
effective piston area Sp
2,3
cm^2
MD
Tightening torque
8
Nm
OPT
Clamp arm
QMAX
Q max. mit Spannarm Standard
0.9
l/min
A
Angle
56
°
A1
3.4
mm
B
15
mm
C
40
mm
D
Diameter
36
mm
E
Diameter
6.4
mm
F
6.5
mm
G
Thread
M38 x1,5
mm
H
6
mm
H1
86
mm
H2
58.3
mm
H3
68.3
mm
H4
41.5
mm
H5
27.5
mm
H6
62.3
mm
K
34
mm
L
50
mm
M
21
mm
N
27
mm
P
18
mm
R
17
mm
S
44
mm
T
10
mm
T1
17,1
mm
V
32
mm
V1
20
mm
V2
20.0
mm
W
Diameter
38
mm
OR1
OR-1 - O-ring
555899
GEW
Weight
744
g
GR
fuer Konfiguration
4
AWS
fuer Konfiguration
18.800
°
HOF
OFF Position
13.5
mm
HUB
6.0
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772007294
Embedded Generation
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.