??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
328963
HELP_VARIABLE
BESTNR
Order No.
328963
ARTNR
Article No.
AMF 6958E-20-00-00
PDF
Katalogblatt
PDF
E
15
mm
F
9
mm
J
27
mm
L
22.0
mm
M
M 4
mm
P
22
mm
S
7
mm
U
15.8
mm
GEW
Weight
40
g
GR
Size
20
EAN
European Article Number
4020772328962
Embedded Generation
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.