??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
556561
HELP_VARIABLE
BESTNR
Order No.
556561
ARTNR
Article No.
AMF 6970CD-055
PDF
Katalogblatt
PDF
TYPBA
Betriebsart
doppeltwirkend
SK100
Spannkraft vertikal bei 100bar
2.76
kN
SK150
Spannkraft vertikal bei 150bar
-
kN
POS
Position
K
Diameter
5,2 - 5,9
mm
MD
Tightening torque
3.7
Nm
MINSD
Clamping rim height
5
mm
MAXBD
max. operating pressure
100
bar
VK100
Verschiebekraft horizontal bei 100bar
0,83
kN
VK150
Verschiebekraft horizontal bei 150bar
-
kN
RK100
Radialkraft Spannhuelse bei 100bar
7,85
kN
RK150
Radialkraft Spannhuelse bei 150bar
-
kN
VOL
Vol.
1.3
cm^3
C
8
mm
D
Diameter
5.0
mm
E
Diameter
30
mm
F
Diameter
15
mm
G
Thread
M 4
mm
H
31.5
mm
J
31
mm
L
8.5
mm
M
32.6
mm
N
23
mm
P
4.5
mm
R
51
mm
S
5.5
mm
T
8
mm
U
20.5
mm
V
21
mm
OR1
OR-1 - O-ring
176164
GEW
Weight
273
g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772004989
Embedded Generation
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.