??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
67371
HELP_VARIABLE
BESTNR
Order No.
67371
ARTNR
Article No.
AMF 6977-05
PDF
Katalogblatt
PDF
HALT
Holding force
4.5
kN
SCR
Schrauben
M 8 x 35
SP
Clamping Jaws
A
79
mm
C
30
mm
D
Diameter
-
mm
F
30
mm
G
2
mm
N
Diameter
8.5
mm
O
42
mm
P
26
mm
Q
3
mm
R
8
mm
T
41
mm
GEW
Weight
550
g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772067373
Embedded Generation
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.