??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
60285
HELP_VARIABLE
BESTNR
Order No.
60285
ARTNR
Article No.
AMF 6945-11-63x22
PDF
Katalogblatt
PDF
A
for T-Slot
22
H
30
mm
GEW
Weight
1960
g
B
35
mm
C
14
mm
D
Thread
M10
F
38
mm
G
Thread
M16
K
85.0
mm
L
110
mm
M
60
mm
N
34
mm
P
32
mm
U
48.3
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060282
Embedded Generation
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.