??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
376442
HELP_VARIABLE
BESTNR
Order No.
376442
NUT
for T-Slot
20 / 22 / 24 / 28 / 30
PDF
Katalogblatt
PDF
B1
26
mm
B2
75
mm
HUB
Adjustable range
mm
Enter value for HUB
Adjustable range
mm
cm
inch
ft
C
11
mm
E
12
mm
HMIN
H min.
100
mm
HMAX
H max.
118
mm
H1
45
mm
H2
40
mm
L1
242
mm
L2
138.5
mm
L3
83
mm
F1
Force F1
25 / 25 / 32 / 32 / 36
kN
F2
Force F2
4,5 / 4,5 / 4,8 / 4,8 / 5,4
kN
MD
Tightening torque
85 / 85 / 95 / 95 / 95
mm
GEW
Weight
7030
g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376444
Embedded Generation
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.