??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
373779
HELP_VARIABLE
BESTNR
Order No.
373779
PDF
Katalogblatt
PDF
A
Diameter
9.2
mm
B
Thread
M 4
C
3
mm
D
8
mm
E
3.0
mm
F
4.6
mm
G
4.0
mm
SW
AF
2.5
mm
X
3.5
mm
Z
4.2
mm
H
Holding force
0.09
kN
MD
Tightening torque
1.5
Nm
GEW
Weight
2
g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772373771
Embedded Generation
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.