??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
77917
HELP_VARIABLE
BESTNR
Order No.
77917
ARTNR
Article No.
AMF 6363-16-029
GR
Size
16
B
30
mm
F
9
mm
H
Travel of spring
mm
Enter value for H
Travel of spring
mm
cm
inch
ft
AK
Contact force
22 - 44
N
H1
36
mm
H2
50
mm
GEW
Weight
300
g
L
78
mm
L1
16
mm
L2
15
mm
L3
31.5
mm
L4
37
mm
M
Thread
16
mm
S
Diameter
16.5
mm
SW
AF
24
mm
EAN
European Article Number
4020772077914
Embedded Generation
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.