??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
426726
HELP_VARIABLE
BESTNR
Order No.
426726
PDF
Katalogblatt
PDF
GR
Size
K10
ENTR
Unlocking
hydraulic
EVK
Pull-in/locking force up to
2 x 10
kN
HKR
Holding force
2 x 25
kN
GEW
Weight
21900
g
A
146
mm
B
240
mm
HA
7
mm
K
14
mm
L
35
mm
L1
100
mm
N
Diameter
20
mm
R
G1/4
S
33
mm
SM
100
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772426729
Embedded Generation
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.