??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 3
426734
HELP_VARIABLE
BESTNR
Order No.
426734
u
PDF
Katalogblatt
PDF
GR
Size
K10
u
ENTR
Unlocking
Hydraulic
EVK
Pull-in/locking force up to
6 x 10
u
kN
HKF
Holding force
6 x 25
u
A
240
u
mm
B
340
u
mm
HA
7
u
mm
K
15
u
mm
L
84
u
mm
L1
100
u
mm
N
Diameter
20
u
mm
R
G1/4
mm
S
33
u
mm
SM
100
u
mm
GEW
Weight
17500
u
g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772426736
u
Embedded Generation
Previews - 3D